Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.960 |
| A dimension MM | 125.984 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22830-10-8.4KP |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 4.080 |
| Product length mm | 103.632 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | A/C Reusable |
| Thread sealant | No |