Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.880 |
| A dimension MM | 98.552 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH22830-10F.1 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.240 |
| Drop dimension MM | 56.90 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.484 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 3.880 |
| Product length mm | 98.552 |
| Product material | Carbon steel |
| Product width in | 2.244 |
| Product width mm | 56.998 |
| Series | A/C Reusable |
| Thread sealant | No |