Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.385 |
| A dimension MM | 136.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH22830-12.5 |
| Compatible hose ID IN | 0.750 |
| Compatible hoses | GH134 (Size dependent) |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 44.00 |
| End size 1 | -12 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.692 |
| Hose cut off factor MM | 93.800 |
| Inside diameter IN | 0.4680 |
| Inside diameter MM | 11.9000 |
| Product height in | 2.080 |
| Product height mm | 52.832 |
| Product length in | 5.740 |
| Product length mm | 145.796 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
