Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.700 |
| A dimension MM | 119.380 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22891-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.280 |
| Hose cut off factor MM | 83.312 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
