Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.000 |
| A dimension MM | 127.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | GH22891-10-12R |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End size 1 | -18 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.190 |
| Hose cut off factor MM | 81.026 |
| Hose size | -12 |
| Inside diameter IN | 0.469 |
| Inside diameter MM | 11.913 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
