Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.710 |
| A dimension MM | 145.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23064-10.1RMO |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.800 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 5.709 |
| Product length mm | 145.001 |
| Product material | Carbon steel |
| Product width in | 0.591 |
| Product width mm | 15.001 |
| Seal material | Hydrogenated Nitrile (HNBR) |
