Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.660 |
| A dimension MM | 118.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23064-8.2RMO |
| Compatible hose ID IN | 0.500 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.510 |
| Hose cut off factor MM | 63.800 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.900 |
| Product height in | 0.984 |
| Product height mm | 25.001 |
| Product length in | 4.661 |
| Product length mm | 118.400 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 11.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
