Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.850 |
| A dimension MM | 123.190 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23143-6R |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.007 |
| Drop dimension MM | 50.98 |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.330 |
| Hose cut off factor MM | 109.982 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Product height in | 2.007 |
| Product height mm | 50.978 |
| Product length in | 5.440 |
| Product length mm | 138.176 |
| Product material | Carbon steel |
| Product width in | 0.390 |
| Product width mm | 9.906 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |