Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.988 |
| A dimension MM | 50.495 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23245-15-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -15 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.378 |
| Hose cut off factor MM | 9.601 |
| Hose size | -10 |
| Inside diameter IN | 0.3740 |
| Inside diameter MM | 9.5000 |
| Product height in | 0.862 |
| Product height mm | 21.895 |
| Product length in | 1.988 |
| Product length mm | 50.495 |
| Product material | Carbon steel |
| Product width mm | 21.895 |
| Series | A/C Crimp |
| Thread sealant | No |