Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.968 |
| A dimension MM | 50.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23246-12AY |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 1.043 |
| Inside diameter MM | 26.492 |
| Product material | Carbon steel |
| Product width in | 1.043 |
| Product width mm | 26.492 |
| Series | A/C Crimp |