Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23246-16D |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | None |
| Hose size | -16 |
| Inside diameter IN | 1.272 |
| Inside diameter MM | 32.300 |
| Product height in | 1.350 |
| Product height mm | 34.290 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Aluminum |
| Product width in | 1.350 |
| Product width mm | 34.290 |
![Hose Fittings GH23246-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215934%2FID433457694016-0101_preview.jpg&w=1920&q=75)