Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.146 |
| A dimension MM | 29.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23246-6AR |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.661 |
| Inside diameter MM | 16.789 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.800 |
| Series | A/C Crimp |