Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.578 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23283-6.1R |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.417 |
| Drop dimension MM | 35.99 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.448 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |