Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.072 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | GH23283-6.5 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.280 |
| Drop dimension MM | 57.91 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |