Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.230 |
| A dimension MM | 82.042 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Danfoss |
| Catalog Item | GH23283-8.1 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.830 |
| Drop dimension MM | 71.88 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.110 |
| Hose cut off factor MM | 53.594 |
| Hose size | -4 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 3.230 |
| Product length mm | 82.042 |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |