Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 48.490 |
| A dimension MM | 1231.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23415-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 45.480 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 48.492 |
| Product length mm | 1231.700 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |