Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.920 |
| A dimension MM | 124.968 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GH23576-8.1 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.400 |
| Drop dimension MM | 35.56 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.850 |
| Hose cut off factor MM | 97.790 |
| Hose size | -8 |
| Inside diameter IN | 0.307 |
| Product height in | 1.405 |
| Product height mm | 35.687 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |