Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.160 |
| A dimension MM | 105.664 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23601-10-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.040 |
| Drop dimension MM | 51.82 |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.738 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 2.040 |
| Product height mm | 51.816 |
| Product length in | 4.160 |
| Product length mm | 105.664 |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |