Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.410 |
| A dimension MM | 137.414 |
| Angle shape | 85 Degree |
| Catalog Item | GH23690-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 3.007 |
| Drop dimension MM | 76.38 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.072 |
| Hose size | -8 |
| Inside diameter IN | 0.307 |
| Inside diameter MM | 7.798 |
| Product height in | 3.007 |
| Product height mm | 76.378 |
| Product length in | 5.410 |
| Product length mm | 137.414 |
| Product material | Carbon steel |
| Product width mm | 76.378 |
| Series | A/C Reusable |
| Thread sealant | No |