Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.290 |
| A dimension MM | 83.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.748 |
| Compatible hoses | FC505GH134 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.924 |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.300 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.700 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 3.680 |
| Product length mm | 93.472 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Working temperature min F | -40 |
