Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.343 |
| A dimension MM | 84.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23700-10-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.533 |
| Hose cut off factor MM | 39.000 |
| Hose size | -12 |
| Inside diameter IN | 0.492 |
| Inside diameter MM | 12.500 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 3.730 |
| Product length mm | 94.742 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
