Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.850 |
| A dimension MM | 173.990 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-10-12.3 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.650 |
| Hose cut off factor MM | 118.110 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.446 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |