Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.050 |
| A dimension MM | 153.670 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-10-12OM |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.860 |
| Hose cut off factor MM | 98.044 |
| Hose size | -12 |
| Inside diameter IN | 0.4900 |
| Inside diameter MM | 12.4460 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 6.050 |
| Product length mm | 153.670 |
| Product width in | 0.770 |
| Product width mm | 19.558 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |