Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.150 |
| A dimension MM | 105.410 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-10.5 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.260 |
| Hose cut off factor MM | 57.404 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 4.170 |
| Product length mm | 105.918 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |