Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.409 |
| A dimension MM | 112.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23700-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC505GH134 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.260 |
| Hex size 2 MM | 32.004 |
| Hose cut off factor IN | 2.600 |
| Hose cut off factor MM | 66.100 |
| Hose size | -12 |
| Inside diameter IN | 0.469 |
| Inside diameter MM | 11.900 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 4.800 |
| Product length mm | 121.920 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread size 1 | 1 1/16-14 UN |
