Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.457 |
| A dimension MM | 87.808 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-12-10_OM |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.488 |
| Hose cut off factor MM | 12.395 |
| Hose size | -10 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.5000 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 3.457 |
| Product length mm | 87.808 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Series | A/C Reusable |
| Thread sealant | No |