Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.004 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23700-12.5 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 1.260 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.600 |
| Hose cut off factor MM | 66.040 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
