Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.800 |
| A dimension MM | 121.920 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-12AH |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.600 |
| Hose cut off factor MM | 66.040 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.800 |
| Product length mm | 121.920 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |