Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.970 |
| A dimension MM | 100.838 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-6.12 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.660 |
| Hose cut off factor MM | 67.564 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |