Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.543 |
| A dimension MM | 64.592 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23700-6.5_OM |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.224 |
| Inside diameter MM | 5.690 |
| Product length in | 2.543 |
| Product length mm | 64.592 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Thread sealant | No |