Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.043 |
| A dimension MM | 128.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GH23701-12AH |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.145 |
| Drop dimension MM | 29.08 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.232 |
| Hose cut off factor MM | 82.093 |
| Hose size | -12 |
| Inside diameter IN | 0.468 |
| Inside diameter MM | 11.887 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread size 1 | 1 1/16-14 UN |