Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.10 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.860 |
| Hex size 2 MM | 21.844 |
| Hose cut off factor IN | 2.260 |
| Hose cut off factor MM | 57.300 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.400 |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
