Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.598 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GH23701-8AH |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.07 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.260 |
| Hose cut off factor MM | 57.404 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 12.000 |