Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23702-10.5MD |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.20 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 2.510 |
| Hose cut off factor MM | 63.700 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.700 |
| Product height in | 1.690 |
| Product height mm | 43.000 |
| Product length in | 4.020 |
| Product length mm | 102.000 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 27.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |