Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.108 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23702-10.5 OMMD |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 33.0 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.510 |
| Hose cut off factor MM | 63.754 |
| Hose size | -10 |
| Inside diameter IN | 0.3800 |
| Inside diameter MM | 9.6520 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | E-Z Clip |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 16.000 |