Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23702-6.25 |
| Compatible hose ID IN | 0.380 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 41.00 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.500 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.700 |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Thread size 1 | 5/8-18 UNF |