Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.740 |
| Backup hex size MM | 18.796 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23702-6.5 |
| Compatible hose ID IN | 0.380 |
| Compatible hoses | FC505GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 30 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.500 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.700 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |