Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.612 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23702-6.5MD |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.414 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 30.0 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -6 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.5880 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.393 |
| Tube OD 1 MM | 10.000 |