Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.622 |
| A dimension MM | 92.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23702-8.4MD |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 32.00 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.508 |
| Hose cut off factor MM | 63.700 |
| Hose size | -8 |
| Inside diameter IN | 0.3310 |
| Inside diameter MM | 8.4000 |
| Product height in | 1.646 |
| Product height mm | 41.800 |
| Product length in | 3.622 |
| Product length mm | 92.000 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |