Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.320 |
| A dimension MM | 84.328 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23798-20-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.578 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Seal material | Nitrile (NBR) |
| Series | A/C Crimp |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |