Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.488 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23864-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.260 |
| Drop dimension MM | 57.40 |
| End size 1 | -20 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Hose size | -20 |
| Inside diameter IN | 0.814 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 3.720 |
| Product length mm | 94.488 |
| Product material | Carbon steel |
| Product width in | 3.140 |
| Product width mm | 79.756 |
| Series | A/C Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 27.990 |