Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.560 |
| A dimension MM | 192.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23885-8.1 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 3.610 |
| Drop dimension MM | 91.69 |
| End size 1 | -8 |
| End type 1 | Hose splicer |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.440 |
| Hose cut off factor MM | 163.576 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 3.610 |
| Product height mm | 91.694 |
| Product length in | 7.560 |
| Product length mm | 192.024 |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Series | A/C Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |