Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.330 |
| A dimension MM | 33.782 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH23954-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.764 |
| Hose size | -4 |
| Inside diameter MM | 3.048 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.330 |
| Product length mm | 33.782 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | A/C Reusable |
| Thread sealant | No |