Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.598 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Danfoss |
| Catalog Item | GH23971-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.878 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 3.370 |
| Product length mm | 85.598 |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |