Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.390 |
| A dimension MM | 86.106 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23976-20-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.160 |
| Drop dimension MM | 54.86 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.390 |
| Product length mm | 86.106 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Seal material | Nitrile (NBR) |
| Series | A/C Crimp |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |