Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.488 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH23976-25-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.300 |
| Drop dimension MM | 58.42 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -25 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Hose size | -20 |
| Inside diameter IN | 0.814 |
| Inside diameter MM | 20.676 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 3.720 |
| Product length mm | 94.488 |
| Product width in | 1.164 |
| Product width mm | 29.566 |
| Seal material | Nitrile (NBR) |
| Series | A/C Crimp |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 27.990 |