Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.106 |
| A dimension MM | 104.300 |
| Angle shape | 112.5 Degree |
| Brand | Danfoss |
| Catalog Item | GH24032-12.1 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 77.98 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -12 |
| End type 1 | 5400 Coupling |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.324 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Product height in | 3.070 |
| Product height mm | 77.978 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/4-18 |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |