Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH24118-4.1 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -7 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.846 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product width in | 0.650 |
| Product width mm | 16.510 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | M10x1 |