Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.104 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH24120-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.921 |
| Hose cut off factor MM | 23.393 |
| Hose size | -20 |
| Inside diameter IN | 1.110 |
| Inside diameter MM | 28.194 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 2.106 |
| Product length mm | 53.492 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Thread sealant | No |