Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.940 |
| A dimension MM | 100.076 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH24127-32-20N |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.056 |
| Hose size | -20 |
| Inside diameter IN | 0.810 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Carbon steel |
| Product width in | 3.360 |
| Product width mm | 85.344 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |